TCx® Touch Display

Enhance the user experience for associates and customers with point-of-sale displays designed to complement your total solution. With real-world use cases in mind, we made the TCx® Touch Display tough, versatile, easy to use, and easy to maintain.

Meet the TCx® Touch Display.

Download TCx® Touch Display Brochure

About This Item

General Info

  • Modern and compact design that can be deployed across a variety of environments
  • Robust and highly interactive displays empower retailers to embrace the ever-changing retail landscape with a variety of size options and I/O connectivity.
  • Enhanced customer experience with superior brightness and intuitive multi-touch capabilities
  • Sustainably built with recycled materials and packaged in 100% recycled, post-composite waste
  • Energy Star Certified
Orange Eye Icon

TCx EDGEcam ID

Integrated with Biometric Edge Computing for AI functionality, featuring a built-in camera on 15" and 15.6" displays, with an external mounting option for the 19.5" display

Fit

Seamlessly adapts to any retail environment with a variety of display size options to suit your needs:
 10”, 15”L, 15.6”L, 19.5”L, 19.5”P and 24”P

Connect

Simplifies connectivity with built-in USB-C, DisplayPort, and VGA interfaces for streamlined integration

IO and Mounting Options

Maximize efficiency and save space with quick setup options, offering multiple I/O interfaces:– MSR, Button, and Barcode Scanner

 

Designed to Fit Retail

Meet Toshiba’s TCx® Touch Display. Built for associates and customers alike, this versatile family of intuitive multi-touch displays combines vivid graphics and responsive performance with a modern, durable design. Choose from six display sizes and flexible mounting and connectivity options to create the right fit for your point-of-sale or in-store media environment.

One display. Every size you need.

Choose from multiple display sizes and orientations designed to support checkout, self-service, kiosk, and customer engagement experiences.

15-inch TCx Touch Display
15" Compact format
15.6-inch TCx Touch Display
15.6" Widescreen format
19.5-inch TCx Touch Display in landscape orientation
19.5" Landscape
19.5-inch TCx Touch Display in portrait orientation
19.5" Portrait
24-inch TCx Touch Display in portrait orientation
24" Portrait

Test

TCx® 820 Kiosk tall pole mount configuration
TCx® 820 Kiosk angled configuration

Modular Adaptability

TCx® 820
Kiosk

Level-up your self-service game with a high performing TCx® 820 Kiosk Solution

Explore TCx® 820 Kiosk
TCx® 820 Kiosk horizontal bracket arms configuration
TCx® 820 Kiosk floor stand configuration

Specifications

Download Specifications

TCx® Touch Display Specifications:

View full Technical Specifications

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support